Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B-TL70DXN9-5 | TURCK - Your Global Automation Partner
TL70 Wireless Base Module 900 MHz
B-TL70DXN9-5
Order ID no. 3094227
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
47,5 mm x 47,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
1
Protection class
IP65
Price Group
F3
List Price
191,30 €
Item Total
191,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
B-TL70DXN9-5
Contact Support