Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70DXN9GYRAQ | TURCK - Your Global Automation Partner
TL70 Wireless Tower Light 900 MHz Black Housing: 3-Color Audible Indicator
TL70DXN9GYRAQ
Order ID no. 3094251
home
Home
Loading...
Technical Data
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
268,6 mm x 268,6 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Input type
PNP or communication protocol
Number of colors/segments
4
Protection class
IP65
Volume (dB)
92 dB
In Stock
Price Group
F3
List Price
563,00 €
home
Turck-Shop
Products
Others
TL70DXN9GYRAQ
Item Total
563,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support