Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70DXN2GYRAQ | TURCK - Your Global Automation Partner
LED signal light Modular signal tower
TL70DXN2GYRAQ
Order ID no. 3094256
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
268,6 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
PNP or communication protocol
Light type
Green, Red, Yellow
Number of colors/segments
4
Protection class
IP65
Volume (dB)
92 dB
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
TL70DXN2GYRAQ
Item Total
498,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
498,40 €