Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIR1X1630U | TURCK - Your Global Automation Partner
Plastic Fiber
PIR1X1630U
Order ID no. 3094553
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Design
Rectangular
Dimensions (L x W x H)
9140 mm
Function accessories for
Photoelectric sensors
Scan field (mm)
5.26
Special features
Detection of small parts
Price Group
F3
List Price
260,20 €
home
Turck-Shop
Products
Others
PIR1X1630U
Item Total
260,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support