Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GPS50MQP5-94593 | TURCK - Your Global Automation Partner
GPS receiver Determination of location data
GPS50MQP5-94593
Order ID no. 3094593
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Communication protocol
RS485
Design
Rectangular
Housing material
Plastic
Operating voltage
DC
Protection class
IP69K
Runs with battery
No
Key Features
Protection class
IP69K
In Stock
Price Group
F3
List Price
400,20 €
home
Turck-Shop
Products
Others
GPS50MQP5-94593
Item Total
400,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support