Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50BLGYRAOS-94765 | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLGYRAOS-94765
Order ID no. 3094765
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.5
Cascadable
No
Connector type
Deutsch DT04-4P
Design
Cylinder, threaded
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Green, Red, Yellow
Operating voltage
DC
Protection class
IP67
Volume (dB)
99 dB
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TL50BLGYRAOS-94765
Item Total
492,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
492,80 €