Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50RPTRXDQP-95456 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50RPTRXDQP-95456
Order ID no. 3095456
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
55 mm
Electrical connection
Cable with connector
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NC contact
Key Features
home
Turck-Shop
Products
Others
K50RPTRXDQP-95456
Protection class
IP67
Item Total
185,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
185,10 €