Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
IVUTGP612 | TURCK - Your Global Automation Partner
Image processing Area, Blemish, Match
IVUTGP612
Order ID no. 3095509
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
51,5 mm x 81,2 mm x 95,3 mm
Display
Integriert
Electrical connection
Connector
Focal distance (mm)
12
Function
Gray value
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
UV
Operating voltage
DC
Output function
PNP
Protection class
IP67
Resolution
752 x 480 Pixel
Special features
Wash down
Switching element function
normally open NO
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
2.610,00 €
Item Total
2.610,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IVUTGP612
Contact Support