Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
IVUTGP904 | TURCK - Your Global Automation Partner
Image processing Area, Blemish, Match
IVUTGP904
Order ID no. 3095518
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
51,5 mm x 81,2 mm x 95,3 mm
Display
Integriert
Electrical connection
Connector
Focal distance (mm)
8
Function
Gray value
Housing material
Plastic
Housing quality
Thermoplastic material
Operating voltage
DC
Output function
PNP
Protection class
IP67
Resolution
752 x 480 Pixel
Special features
Wash down
Switching element function
normally open NO
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
2.456,00 €
Item Total
2.456,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IVUTGP904
Contact Support