Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IVURGP908 | TURCK - Your Global Automation Partner
Image Processing
IVURGP908
Order ID no. 3095568
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
51,5 mm x 81,2 mm x 95,3 mm
Display
Remote
Electrical connection
Connector
Focal distance (mm)
8
Function
Gray value
Housing material
Plastic
Housing quality
PBT
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
Price Group
F3
List Price
2.149,00 €
Item Total
2.149,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IVURGP908
Contact Support