Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M18-4NAEJ-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
M18-4NAEJ-2M
Order ID no. 3095604
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
88 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Max. range (mm)
25000
Operating mode
Emitter
Protection class
IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Wavelength (nm)
645
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
87,30 €
Item Total
87,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
M18-4NAEJ-2M
Contact Support