Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P32-C6-5M | TURCK - Your Global Automation Partner
Plastic Fiber
P32-C6-5M
Order ID no. 3095705
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Price Group
F3
List Price
306,00 €
home
Turck-Shop
Products
Others
P32-C6-5M
Item Total
306,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support