Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS27XB285DSPWMQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27XB285DSPWMQ
Order ID no. 3095830
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
351,5 mm
Dimmable
PWM
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Blue
Number of colors/segments
1
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Wavelength (nm)
460
Key Features
Protection class
IP66, IP67, IP69
home
Turck-Shop
Products
Others
WLS27XB285DSPWMQ
Item Total
257,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
257,50 €