Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLS28-2CUV395-285X | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CUV395-285X
Order ID no. 3096271
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cable length (m)
2
Cascadable
Yes
Design
Rectangular
Dimensions (L x W x H)
332,5 mm x 28 mm x 20,9 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
UV
Number of colors/segments
1
Protection class
IP50
Wavelength (nm)
395
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
298,90 €
Item Total
298,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WLS28-2CUV395-285X
Contact Support