Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30ANT2GXDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K30ANT2GXDQ
Order ID no. 3096515
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
54,5 mm
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Input type
negative switching
Number of colors/segments
1
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
139,80 €
Item Total
139,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K30ANT2GXDQ
Contact Support