Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30ANT2GRCQP | TURCK - Your Global Automation Partner
K30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2
K30ANT2GRCQP
Order ID no. 3096529
In Stock
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
41 mm x 41 mm
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Green, Red
Number of colors/segments
2
Function
Limit switch
Output function
NPN
Protection class
IP67, IP69
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
Price Group
F3
List Price
€127.40
home
Turck-Shop
Products
Others
K30ANT2GRCQP
Item Total
€127.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support