Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30RBT2XGHQ | TURCK - Your Global Automation Partner
K30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2
K30RBT2XGHQ
Order ID no. 3096559
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
54,5 mm x 54,5 mm
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Number of colors/segments
1
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NC contact
Key Features
Protection class
IP67, IP69
Price Group
F3
List Price
127,40 €
home
Turck-Shop
Products
Others
K30RBT2XGHQ
Item Total
127,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support