Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30APT2GRF2QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K30 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2
K30APT2GRF2QP
Order ID no. 3096604
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
41 mm x 41 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Function
Limit switch
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
home
Turck-Shop
Products
Others
K30APT2GRF2QP
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€137.00
Item Total
€137.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support