Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50APT2GRYC3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APT2GRYC3
Order ID no. 3096676
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Dimensions (L x W x H)
55 mm x 55 mm
Electrical connection
Cable
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
3
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
Key Features
home
Turck-Shop
Products
Others
K50APT2GRYC3
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
194,10 €
Item Total
194,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support