Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K70ABT2XGH | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K70ABT2XGH
Order ID no. 3096909
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Dome
Dimensions (L x W x H)
95,5 mm x 95,5 mm
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Light type
Green
Number of colors/segments
1
Function
Limit switch
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP65
Switching element function
NO contact
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
K70ABT2XGH
In Stock
Price Group
F3
List Price
€237.00
Item Total
€237.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support