Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50FLOXXP | TURCK - Your Global Automation Partner
LED Signal Light
K50FLOXXP
Order ID no. 3097178
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Cylinder, threaded
Dimensions (L x W x H)
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Orange
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
122,00 €
Item Total
122,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50FLOXXP
Contact Support