Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DS18RP6LP-97206 | TURCK - Your Global Automation Partner
DS18 Series: Polarized Retro
DS18RP6LP-97206
Order ID no. 3097206
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 47,9 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Retroreflective Sensor
Operating mode
Polarized
Protection class
IP67
Max. range (mm)
3500
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€90.70
home
Turck-Shop
Products
Others
DS18RP6LP-97206
Item Total
€90.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support