Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLB92XG550PBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLB92XG550PBQ
Order ID no. 3097227
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
671 mm x 97 mm x 104 mm
Dimmable
Potentiometer
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Green
Number of colors/segments
1
Protection class
IP40
Key Features
Protection class
IP40
In Stock
Price Group
G1
List Price
537,90 €
home
Turck-Shop
Products
Others
WLB92XG550PBQ
Item Total
537,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support