Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL30FRGR | TURCK - Your Global Automation Partner
LED signal light Multicolor/multifunction display
TL30FRGR
Order ID no. 3097231
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
128,1 mm x 30 mm x 19,1 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Metal
Housing quality
AL, Thermoplastic material
Input type
Bipolar (PNP/NPN)22
Light type
Green, Red
Number of colors/segments
3
Protection class
IP65
home
Turck-Shop
Products
Others
TL30FRGR
Key Features
Protection class
IP65
Item Total
162,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
162,10 €