Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B-TL70Z-7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Modular signal tower
B-TL70Z-7
Order ID no. 3097514
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
115,8 mm x 115,8 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
AC
Number of colors/segments
1
Protection class
IP65
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
B-TL70Z-7
In Stock
Price Group
F3
List Price
167,90 €
Item Total
167,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support