Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70GYRALQ | TURCK - Your Global Automation Partner
LED Signal Light Modular Signal Tower
TL70GYRALQ
Order ID no. 3097570
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
268,6 mm x 268,6 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
Green, Red, Yellow
Number of colors/segments
4
Protection class
IP65
Volume (dB)
101 dB
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
431,00 €
home
Turck-Shop
Products
Others
TL70GYRALQ
Item Total
431,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support