Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18EN6XLPCQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EN6XLPCQ8
Order ID no. 3097635
home
Home
Loading...
Technical Data
Downloads
Special features
Clear object detection, keep/defer
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 × 1
Design
Rectangular with thread
Dimensions
18 mm x 31 mm x 15 mm x 35 mm
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Function
Retroreflective Sensor
Operating mode
Polarized (coaxial)
Output function
NPN
Protection class
IP67
Max. range (mm)
3000
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Wavelength (nm)
625
In Stock
Price Group
F3
List Price
€181.50
home
Turck-Shop
Products
Others
QS18EN6XLPCQ8
Item Total
€181.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support