Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18EN6XLPC W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter for Clear Object Detection
QS18EN6XLPC W/30
Order ID no. 3097643
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized (coaxial)
Output function
NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
Clear object detection, keep/defer
Switching element function
normally open NO
Wavelength (nm)
625
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
224,00 €
Item Total
224,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18EN6XLPC W/30
Contact Support