Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N9Q45BL-RYGB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DX80 Star 900 MHz Wireless Q45 Push Button Node
DX80N9Q45BL-RYGB
Order ID no. 3097803
home
Home
Loading...
Technical Data
Downloads
Special features
wireless
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Runs with battery
Yes
Design
Rectangular
Dimensions (L x W x H)
68,9 mm x 44,5 mm x 87,6 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Housing material
Plastic
Housing quality
PBT, Lexan
Input type
Pushbutton
Operating voltage
DC
Output type
2-color LED indicator (red/yellow)
Protection class
IP67
Max. range (mm)
1000000
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€348.90
home
Turck-Shop
Products
Others
DX80N9Q45BL-RYGB
Item Total
€348.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support