Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K70DXN9BGYRQ | TURCK - Your Global Automation Partner
K70 Wireless Indicator 900 MHz
K70DXN9BGYRQ
Order ID no. 3097898
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
107,5 mm x 107,5 mm
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
PNP or communication protocol
Number of colors/segments
4
Protection class
IP65
In Stock
Price Group
F3
List Price
314,30 €
home
Turck-Shop
Products
Others
K70DXN9BGYRQ
Item Total
314,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support