Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DXM100-B1 | TURCK - Your Global Automation Partner
Radio Transmission System
DXM100-B1
Order ID no. 3800193
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, RS232, RS485
Design
Rectangular
Dimensions (L x W x H)
86 mm x 105 mm x 59,45 mm
Electrical connection
Screw terminals
Housing material
Plastic
Housing quality
PC
Input type
NPN/PNP/0…20 mA/0…10 V/10k thermistor/counter
Operating voltage
DC
Output function
PNP/NPN, analog output
Output type
NMOS/0…20 mA or 0…10 V
Protection class
IP20
Runs with battery
No
Switching element function
Programmable
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
969,00 €
home
Turck-Shop
Products
Others
DXM100-B1
Item Total
969,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support