Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50AK2QPMA-800217 | TURCK - Your Global Automation Partner
Accessories K50 Key Switch
K50AK2QPMA-800217
Order ID no. 3800217
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Design
Rectangular
Electrical connection
Terminal chamber
Function
Linear light
Housing material
Metal/plastic
In Stock
Price Group
F3
List Price
122,20 €
home
Turck-Shop
Products
Others
K50AK2QPMA-800217
Item Total
122,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support