Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
L4C43 | TURCK - Your Global Automation Partner
Fiber-optic Sensors, Accessories
L4C43
Order ID no. 3800245
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
20,2 mm
Function
Lens for plastic optical fiber
Function accessories for
Photoelectric sensors
Housing material
Anodized aluminium
Price Group
F3
List Price
93,90 €
home
Turck-Shop
Products
Others
L4C43
Item Total
93,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support