Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50HGRY6PQPMA | TURCK - Your Global Automation Partner
LED signal light High-intensity tower light
TL50HGRY6PQPMA
Order ID no. 3800270
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
161,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Special features
I/O module-compatible
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TL50HGRY6PQPMA
Item Total
208,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
208,50 €