Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28-2CGR-570DXQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CGR-570DXQ
Order ID no. 3800327
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Beam angle
wide beam 40 - 80°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
617 mm x 28 mm x 21 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Green, Red
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
422,40 €
home
Turck-Shop
Products
Others
WLS28-2CGR-570DXQ
Item Total
422,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support