Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLB92ZCG1100PBQMB | TURCK - Your Global Automation Partner
LED Linear Light
WLB92ZCG1100PBQMB
Order ID no. 3800573
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-40
Cascadable
Yes
Design
Rectangular
Dimensions (L x W x H)
1220 mm x 97 mm x 104 mm
Dimmable
Potentiometer
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Green
Number of colors/segments
1
Protection class
IP40
Key Features
Protection class
IP40
In Stock
Price Group
G1
List Price
€877.00
home
Turck-Shop
Products
Others
WLB92ZCG1100PBQMB
Item Total
€877.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support