Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18-4VPFF100-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
M18-4VPFF100-Q8
Order ID no. 3800601
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant, Wash down, Resistant to chemicals
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
73 mm
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67, IP69
Max. range (mm)
100
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
M18-4VPFF100-Q8
In Stock
Price Group
F3
List Price
€150.70
Item Total
€150.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support