Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K70LRNQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K70LRNQ
Order ID no. 3800671
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
107,5 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Red
Number of colors/segments
1
Operating voltage
DC
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
141,60 €
home
Turck-Shop
Products
Others
K70LRNQ
Item Total
141,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support