Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50FAPT2GRYC3QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50FAPT2GRYC3QP
Order ID no. 3800791
home
Home
Loading...
Technical Data
Downloads
Special features
I/O module-compatible, Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
62,5 mm x 50 mm x 41,6 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
3
Function
Touch button
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€194.80
home
Turck-Shop
Products
Others
K50FAPT2GRYC3QP
Item Total
€194.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support