Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70DXN2YRQ | TURCK - Your Global Automation Partner
TL70 Wireless Tower Light 2.4 GHz Black Housing: 2-Color Indicator
TL70DXN2YRQ
Order ID no. 3800929
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
161,3 mm x 161,3 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Input type
PNP or communication protocol
Number of colors/segments
2
Protection class
IP65
Key Features
Protection class
IP65
Price Group
F3
List Price
329,80 €
home
Turck-Shop
Products
Others
TL70DXN2YRQ
Item Total
329,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support