Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLS28-2CWR2-285SQ-800952 | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CWR2-285SQ-800952
Order ID no. 3800952
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Beam angle
wide beam 40 - 80°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
334 mm x 28 mm x 21 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White/Red
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
In Stock
Price Group
G1
List Price
333,50 €
home
Turck-Shop
Products
Others
WLS28-2CWR2-285SQ-800952
Item Total
333,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support