Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50WBGYRKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED indicator
TL50WBGYRKQ
Order ID no. 3801285
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
251,3 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Communication protocol
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
home
Turck-Shop
Products
Others
TL50WBGYRKQ
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
417,90 €
Item Total
417,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support