Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VP6AF100Q5-801395 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
QS18VP6AF100Q5-801395
Order ID no. 3801395
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
21,1 mm x 15 mm x 34,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS18VP6AF100Q5-801395
In Stock
Price Group
F3
List Price
140,50 €
Item Total
140,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support