Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q4XTBLAF300-Q8-801405 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser distance sensor (triangulation)
Q4XTBLAF300-Q8-801405
Order ID no. 3801405
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
43,5 mm x 18 mm x 57,5 mm
Display
4-digit 7-segment LED display
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Laser class
1
Light type
Red
Max. range (mm)
300
Operating mode
Background/foreground suppression
Optical resolution (mm)
1
Output function
PNP/NPN
Protection class
IP67, IP68, IP69
Special features
Chemical-resistant, keep/defer, Resistant to chemicals, Wash down
Switching element function
NO/NC
Wavelength (nm)
655
home
Turck-Shop
Products
Others
Q4XTBLAF300-Q8-801405
Key Features
Protection class
IP67, IP68, IP69
Item Total
482,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
482,80 €