Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS27XGR-145DSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS27XGR-145DSQ
Order ID no. 3801422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
210,5 mm
Dimmable
No
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Green, Red
Function
Linear light
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
In Stock
Price Group
G1
List Price
€245.60
home
Turck-Shop
Products
Others
WLS27XGR-145DSQ
Item Total
€245.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support