Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DXM100-S1R4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller With Integrated 2.4-GHz Data Radio
DXM100-S1R4
Order ID no. 3801573
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions (L x W x H)
86 mm x 105 mm x 59,45 mm
Electrical connection
Screw terminals
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Max. range (mm)
3200000
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP20
Runs with battery
No
Switching element function
Programmable
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
DXM100-S1R4
Item Total
672,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
672,00 €