Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28-2XY570DXPBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WLS28-2 Work Light Strip; Switched; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50;
WLS28-2XY570DXPBQ
Order ID no. 3801632
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Beam angle
wide beam 40-80°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
639 mm x 28 mm x 21 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Yellow
Protection class
IP50
Wavelength (nm)
590
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
341,00 €
Item Total
341,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WLS28-2XY570DXPBQ
Contact Support