Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IT113.2SMVF | TURCK - Your Global Automation Partner
Glass Fiber
IT113.2SMVF
Order ID no. 3801754
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
480
Ambient temperature min. (°C)
-140
Design
Circular
Function
Opposed mode sensor (transmitter/receiver)
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Special features
Vacuum Feedthrough
Price Group
F3
List Price
513,60 €
home
Turck-Shop
Products
Others
IT113.2SMVF
Item Total
513,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support