Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
TL70 Wireless Tower Light 900 MHz Black Housing: 2-Color Audible Indicator
TL70DXN9GRA
Order ID no. 3801802
In Stock
Price Group
F3
List Price
425,20 €
Item Total
425,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
TL70DXN9GRA
Technical Data
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
218,9 mm x 218,9 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Input type
PNP or communication protocol
Number of colors/segments
3
Protection class
IP65
Volume (dB)
92 dB
Key Features
Protection class
IP65
add_shopping_cart
person
Login