Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70DXN2BGYRALQ | TURCK - Your Global Automation Partner
TL70 Wireless Tower Light
TL70DXN2BGYRALQ
Order ID no. 3801808
In Stock
home
Home
Loading...
Technical Data
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
318,3 mm x 318,3 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Input type
PNP or communication protocol
Number of colors/segments
5
Protection class
IP65
Volume (dB)
101 dB
Key Features
Protection class
IP65
Price Group
F3
List Price
594,00 €
home
Turck-Shop
Products
Others
TL70DXN2BGYRALQ
Item Total
594,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support